SILVYN® FPAS

SILVYN® FPAS
  • Volume Discount
Benefits
· High crush-resistance
· Dimensionally stable
· Flame-retardant and self-extinguishing according to UL 94V-2
· Impact-resistant
· Flexible

Application
· Mechanical engineering
· Plant engineering
· Moving applications
· Railway applications / vehicle construction
· For indoor and outdoor use

(i)Remark

  • This product is sold in segments e.g. 100 meter segments. Orders outside of the segment lengths are not possible.
  • The Order qty. represents the length in meters for this product. Not the quantity of segments.
  • Example: With a segment length of 100, an order number of 200 represents a delivery of two 100m segments
  • Segment length is PU (m) in the catalog

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61754025

Part Number
61754025
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1.70 €

50 Available 6 Days 10

Loading...

  1. 1

Basic information

Inner diameter 15,8 Nominal diameter 16 Bending radius, static 35
Temperature 35 Compressive strength 320 Approved according to CSA True
Approved according to DIN EN 61386-23 True Approved according to UR True Bending strength Flexible
Closable (two-part) False Connection type screw connection to housing True Fire resistance in accordance with UL94 V2
Halogen free True Lengthwise slotted False Material Polyamide
Model Polyamide 6 Oil resistant True Plain interior True
Sheathing material Not sheathed Surface treatment Black

This page is SILVYN® FPAS, part number 61754025.
You can find the detail information about specifications and dimensions on part number 61754025.

Tech Support