Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55507360 |
55507361 |
55507362 |
55507363 |
55507364 |
55507365 |
55507366 |
55507367 |
55507368 |
55507369 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal size | |
---|---|---|---|---|---|---|
4.38 € | 5 | Available | Quote | 10 | 15.8 | |
4.38 € | 5 | Available | 5 Days | 10 | 21.2 | |
4.68 € | 5 | Available | 5 Days | 10 | 28.5 | |
4.68 € | 5 | Available | 5 Days | 10 | 28.5 | |
5.00 € | 5 | Available | Quote | 10 | 34.5 | |
5.00 € | 5 | Available | 5 Days | 10 | 34.5 | |
5.00 € | 5 | Available | Quote | 10 | 34.5 | |
9.38 € | 3 | Available | 5 Days | 10 | 42.5 | |
9.38 € | 3 | Available | 5 Days | 10 | 42.5 | |
9.38 € | 3 | Available | 5 Days | 10 | 42.5 |
Loading...
Operating temperature | 135 | Degree of protection (IP) | IP68 | Model | Other |
---|---|---|---|---|---|
Material | Plastic | Material quality | Polyamide | Colour | Black |