SILVYN® FPAX-M

SILVYN® FPAX-M
  • Volume Discount
SILVYN® FPAX-M - IP68/IP69 conduit fitting for SILVYN® FPAS
IP66IP67
IP68 (2bar)IP69

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55506135
55506145
55506155
55506165
55506175
55506185
55506195
55506205
55506215
55506225
55506235
55506245
55506255
55506265
55506275
55506285
55506295
55507265
55507275
55507285
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size Colour

2.40 €

10 Available 5 Days 10M16x1.5Black

2.43 €

10 Available 5 Days 10M16x1.5Black

2.47 €

10 Available 8 Days 10M20x1.5Black

3.20 €

10 Available 5 Days 10M20x1.5Black

4.03 €

10 Available 5 Days 10M25x1.5Black

4.80 €

10 Available 5 Days 10M32x1.5Black

10.43 €

2 Available 5 Days 10M40x1.5Black

11.17 €

2 Available 5 Days 10M50x1.5Black

14.02 €

2 Available 5 Days 10M50x1.5Black

15.80 €

2 Available 5 Days 10OtherBlack

2.40 €

10 Available 5 Days 10M16x1.5Grey

2.43 €

10 Available 5 Days 10M16x1.5Grey

2.47 €

10 Available 5 Days 10M20x1.5Grey

3.20 €

10 Available 5 Days 10M20x1.5Grey

4.03 €

10 Available 5 Days 10M25x1.5Grey

4.80 €

10 Available 5 Days 10M32x1.5Grey

10.43 €

2 Available 5 Days 10M40x1.5Grey

11.17 €

2 Available 5 Days 10M50x1.5Grey

14.02 €

2 Available 5 Days 10M50x1.5Grey

15.80 €

2 Available 5 Days 10OtherGrey

Loading...

  1. 1

Basic information

Degree of protection (IP) IP68 Model Straight Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Metric Approved in combination with protective conduit CSA True

Tech Support