SILVYN® HIPROJACKET AMG (55503500)

SILVYN® HIPROJACKET AMG 55503500

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 55503500

Brand: LAPP

Price: 29.30

Delivery time: 5 Days


Technical Data:

Model: 45°Bend

Thread connection size: PG11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55503500

Part Number
55503500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSModel Thread connection size

29.30 €

10 Available 5 Days 1045°BendPG11

Loading...

  1. 1

Basic information

Material Brass Material quality Brass Material housing Brass
Colour Metallic Surface treatment Nickelplated Construction type External thread
Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support