SILVYN® KLICK 90° M (55501110)

SILVYN® KLICK 90° M 55501110
  • Volume Discount

Product Details:

Manufacturer part number: 55501110

Brand: LAPP

Price: 6.02

Delivery time: Quote


Technical Data:

Thread length: 12

Total length: 33.5

Nominal diameter: 10

Lowest inner diameter hose: 6.5

Maximum outer diameter hose: 10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55501110

Part Number
55501110
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Total length Nominal diameter Lowest inner diameter hose Maximum outer diameter hose Total height Nominal size in inch Thread connection size Colour

6.02 €

50 Available Quote 101233.5106.51034.51/4 inchM10x1.0Grey

Loading...

  1. 1

Basic information

Degree of protection (IP) IP68 Model 90°elbow Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Metric Approved in combination with protective conduit CSA True

This page is SILVYN® KLICK 90° M, part number 55501110.
You can find the detail information about specifications and dimensions on part number 55501110.

Variation of this product

Part Number
55501115
55501120
55501125
55501130
55501135
55501140
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread length Total length Nominal diameter Lowest inner diameter hose Maximum outer diameter hose Total height Nominal size in inch Thread connection size Colour

6.02 €

50 Available Quote 101233.5106.51034.51/4 inchM10x1.0Black

6.32 €

50 Available 10 Days 101036131013405/16 inchM12x1.5Grey

6.32 €

50 Available 5 Days 101036131013345/16 inchM12x1.5Black

6.28 €

50 Available 10 Days 10123613101336.55/16 inchM16x1.5Grey

6.28 €

50 Available 5 Days 10123613101336.55/16 inchM16x1.5Black

6.53 €

50 Available 8 Days 10124215.81215.840.53/8 inchM16x1.5Grey

Tech Support