SILVYN® KLICK 90° PG (61801045)

SILVYN® KLICK 90° PG 61801045

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 61801045

Brand: LAPP

Price: 7.00

Delivery time: 32 Days


Technical Data:

Thread length: 13

Total length: 50

Nominal diameter: 21.2

Lowest inner diameter hose: 16.5

Maximum outer diameter hose: 21.2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61801045

Part Number
61801045
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Total length Nominal diameter Lowest inner diameter hose Maximum outer diameter hose Total height Nominal size in inch Thread connection size Colour

7.00 €

50 Available 32 Days 10135021.216.521.2481/2 inchPG16Black

Loading...

  1. 1

Basic information

Degree of protection (IP) IP68 Model 90°elbow Material Polyamide 6
Material sealing TPE Type of connection Thread Construction type External thread
Revolving thread False Approved in combination with protective conduit UR True Approved in combination with protective conduit DIN EN 6138623 True
Thread type Other Approved in combination with protective conduit CSA True

This page is SILVYN® KLICK 90° PG, part number 61801045.
You can find the detail information about specifications and dimensions on part number 61801045.

Variation of this product

Part Number
61801025
61801030
61801035
61801050
61801055
61801060
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread length Total length Nominal diameter Lowest inner diameter hose Maximum outer diameter hose Total height Nominal size in inch Thread connection size Colour

6.45 €

50 Available 10 Days 101037131013345/16 inchPG9Black

6.73 €

50 Available 5 Days 10104215.81215.837.53/8 inchPG11Grey

6.73 €

50 Available 18 Days 10104215.81215.837.53/8 inchPG11Black

11.53 €

25 Available 5 Days 10135828.52328.5563/4 inchPG21Grey

11.53 €

25 Available 23 Days 10135828.52328.5563/4 inchPG21Black

16.67 €

10 Available 5 Days 101567.534.52934.5651 inchPG29Grey

Tech Support