SILVYN® LCC coupler

SILVYN® LCC coupler

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· High tensile strength
· Fast assembly
· Optional extension of SILVYN® LCC-2 / LCCH-2

Application
· Conduit coupler for extension
· In combination with protective conduit: SILVYN LCC-2 / LCCH-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55503476
55503477
55503478
55503479
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

26.90 €

2 Available 5 Days 10

29.07 €

2 Available 5 Days 10

36.37 €

2 Available 32 Days 10

60.12 €

2 Available 5 Days 10

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support