Manufacturer part number: 55503471
Brand: LAPP
Price: 22.66 €
Delivery time: 41 Days
Thread connection size: M16x1.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
55503471
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |
This page is SILVYN® LCS-M, part number 55503471.
You can find the detail information about specifications and dimensions on part number 55503471.
Part Number |
---|
55503470 |
55503472 |
55503473 |
55503474 |
55503475 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread connection size |
---|---|---|---|---|---|---|---|
19.60 € | 10 | Available | 41 Days | 10 | M16x1.5 | ||
23.79 € | 5 | Available | 5 Days | 10 | M20x1.5 | ||
16.08 € | 10 | Available | 41 Days | 10 | M20x1.5 | ||
23.76 € | 2 | Available | 32 Days | 10 | M25x1.5 | ||
55.38 € | 2 | Available | 5 Days | 10 | M32x1.5 |