SILVYN® LGEF-M (55503172)

SILVYN® LGEF-M 55503172

Click on this image to zoom in.

Click on this image to zoom in.

  • SILVYN® LGEF-M 55503172
  • SILVYN® LGEF-M 55503172
  • Volume Discount

Product Details:

Manufacturer part number: 55503172

Brand: LAPP

Price: 10.38

Delivery time: 5 Days


Technical Data:

Material: Brass

Material quality: Brass

Material housing: Brass

Surface treatment: Nickelplated

Thread connection size: M20x1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55503172

Part Number
55503172
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Material quality Material housing Surface treatment Thread connection size

10.38 €

10 Available 5 Days 10BrassBrassBrassNickelplatedM20x1.5

Loading...

  1. 1

Basic information

Model Straight Colour Metallic Construction type External thread
Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

This page is SILVYN® LGEF-M, part number 55503172.
You can find the detail information about specifications and dimensions on part number 55503172.

Variation of this product

Part Number
55503169
55503170
55503171
55503173
55503174
55503175
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSMaterial Material quality Material housing Surface treatment Thread connection size

7.10 €

10 Available 5 Days 10BrassBrassBrassNickelplatedM16x1.5

8.75 €

10 Available 32 Days 10BrassBrassBrassNickelplatedM16x1.5

8.78 €

10 Available 5 Days 10BrassBrassBrassNickelplatedM20x1.5

12.90 €

10 Available 5 Days 10BrassBrassBrassNickelplatedM25x1.5

19.23 €

2 Available 32 Days 10BrassBrassBrassNickelplatedM32x1.5

37.03 €

2 Available 32 Days 10BrassBrassBrassNickelplatedM40x1.5

Tech Support