Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55502710 |
55502720 |
55502730 |
55502740 |
55502750 |
55502760 |
55502770 |
55502780 |
55502790 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | |
---|---|---|---|---|---|---|---|
10.26 € | 10 | Available | 5 Days | 10 | PG7 | ||
11.75 € | 10 | Available | 8 Days | 10 | PG9 | ||
14.70 € | 10 | Available | 5 Days | 10 | PG11 | ||
14.78 € | 10 | Available | 5 Days | 10 | PG13.5 | ||
16.75 € | 10 | Available | 5 Days | 10 | PG16 | ||
19.40 € | 10 | Available | 5 Days | 10 | PG21 | ||
29.05 € | 10 | Available | 5 Days | 10 | PG29 | ||
55.62 € | 4 | Available | Quote | 10 | PG36 | ||
192.65 € | 1 | Available | Quote | 10 | PG48 |
Loading...
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |