SILVYN® LGS-2-M (Part Numbers)

SILVYN® LGS-2-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Space-saving
· High tensile strength
· For rotating applications

Application
· Outdoors
· Applications with high mechanical stress
· In combination with protective conduit: SILVYN® LCC-2 & SILVYN® LCCH-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55501982
55502003
55502004
55502023
55502024
55502032
55502042
55502052
55502062
55502072
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

10.10 €

10 Available 5 Days 10M12x1.5

11.63 €

10 Available 8 Days 10M16x1.5

14.42 €

10 Available 8 Days 10M16x1.5

14.78 €

10 Available 5 Days 10M20x1.5

16.89 €

10 Available 5 Days 10M20x1.5

19.45 €

10 Available 5 Days 10M25x1.5

28.75 €

10 Available 8 Days 10M32x1.5

55.20 €

4 Available 5 Days 10M40x1.5

108.43 €

4 Available 5 Days 10M50x1.5

171.42 €

1 Available 5 Days 10Other

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support