SILVYN® LTPS-M

SILVYN® LTPS-M
  • Volume Discount
Benefits
· High sealing performance
· High tensile strength
· Vibration protection

Application
· Applications with high mechanical stress
· Used in areas where liquids are present
· In combination with protective conduit: SILVYN® LTP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55510600
55510610
55510620
55510630
55510640
55510650
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

20.95 €

10 Available 5 Days 10M16x1.5

22.23 €

10 Available 5 Days 10M16x1.5

25.60 €

10 Available Quote 10M20x1.5

25.22 €

10 Available 5 Days 10M20x1.5

28.22 €

10 Available 5 Days 10M25x1.5

36.33 €

2 Available 5 Days 10M32x1.5

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support