Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55506020 |
55506021 |
55506022 |
55506023 |
55506024 |
55506025 |
55506026 |
55506027 |
55506028 |
55506029 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | |
---|---|---|---|---|---|---|
47.70 € | 10 | Available | Quote | 10 | M25x1.5 | |
66.31 € | 1 | Available | 5 Days | 10 | M32x1.5 | |
98.80 € | 1 | Available | 5 Days | 10 | M40x1.5 | |
144.18 € | 1 | Available | 5 Days | 10 | M50x1.5 | |
204.61 € | 1 | Available | Quote | 10 | Other | |
48.27 € | 10 | Available | 5 Days | 10 | M25x1.5 | |
68.94 € | 1 | Available | 5 Days | 10 | M32x1.5 | |
108.40 € | 1 | Available | Quote | 10 | M40x1.5 | |
181.62 € | 1 | Available | 5 Days | 10 | M50x1.5 | |
237.36 € | 1 | Available | Quote | 10 | Other |
Loading...
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |