Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
61806680 |
61806681 |
61806682 |
61806683 |
61806684 |
61806685 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | Approved in combination with protective conduit CSA | |
---|---|---|---|---|---|---|---|---|
9.58 € | 100 | Available | 32 Days | 10 | M16x1.5 | False | ||
10.40 € | 10 | Available | 32 Days | 10 | M20x1.5 | False | ||
15.18 € | 50 | Available | 5 Days | 10 | M25x1.5 | False | ||
19.83 € | 50 | Available | 32 Days | 10 | M32x1.5 | False | ||
37.03 € | 25 | Available | 32 Days | 10 | M40x1.5 | True | ||
42.83 € | 25 | Available | 8 Days | 10 | M50x1.5 | True |
Loading...
Model | Straight | Material | Plastic | Material sealing | No sealing |
---|---|---|---|---|---|
Material quality | Polyamide | Colour | Black | Type of connection | Thread |
Construction type | External thread | Revolving thread | False | Approved in combination with protective conduit UR | False |
Approved in combination with protective conduit DIN EN 6138623 | True | Thread type | Metric |