Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52003020 |
52003030 |
52003040 |
52003050 |
52003060 |
52021070 |
52021080 |
52024670 |
52024680 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | |
---|---|---|---|---|---|---|
6.08 € | 50 | Available | Quote | 10 | PG11 | |
6.94 € | 50 | Available | 5 Days | 10 | PG13.5 | |
8.70 € | 25 | Available | Quote | 10 | PG16 | |
10.67 € | 25 | Available | Quote | 10 | PG21 | |
18.40 € | 25 | Available | Quote | 10 | PG29 | |
5.25 € | 50 | Available | Quote | 10 | PG9 | |
5.26 € | 50 | Available | 5 Days | 10 | PG9 | |
6.82 € | 50 | Available | Quote | 10 | PG11 | |
18.80 € | 25 | Available | Quote | 10 | PG29 |
Loading...
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |