SILVYN® SSVZ-M

SILVYN® SSVZ-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Conduit gland with high tensile strength for plastic conduits
· High-tensile cable protection

Application
· In combination with protective conduit: SILVYN® SI & SILVYN® SP & SILVYN® SP-PU

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55501850
55501860
55501870
55501880
55501890
55501900
55501910
55501920
55501930
55501940
55501950
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

5.65 €

50 Available 5 Days 10M16x1.5

5.60 €

50 Available 5 Days 10M16x1.5

6.42 €

50 Available 5 Days 10M20x1.5

6.41 €

50 Available 5 Days 10M20x1.5

7.42 €

50 Available Quote 10M20x1.5

9.08 €

25 Available 5 Days 10M20x1.5

11.17 €

25 Available 5 Days 10M25x1.5

19.14 €

25 Available 5 Days 10M32x1.5

19.48 €

25 Available Quote 10M32x1.5

41.38 €

10 Available 5 Days 10M40x1.5

63.91 €

5 Available 5 Days 10M50x1.5

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support