Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
55502651 |
55502652 |
55502653 |
55502654 |
55502655 |
55502656 |
55502657 |
55502658 |
55502659 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread connection size | |
---|---|---|---|---|---|---|
14.25 € | 50 | Available | 5 Days | 10 | - | |
14.22 € | 50 | Available | 5 Days | 10 | PG9 | |
16.77 € | 50 | Available | 5 Days | 10 | PG11 | |
19.30 € | 50 | Available | Quote | 10 | PG13.5 | |
21.38 € | 50 | Available | 5 Days | 10 | PG16 | |
31.03 € | 25 | Available | 5 Days | 10 | PG21 | |
49.24 € | 25 | Available | Quote | 10 | PG29 | |
87.17 € | 20 | Available | Quote | 10 | PG36 | |
145.65 € | 10 | Available | Quote | 10 | PG48 |
Loading...
Model | Straight | Material | Brass | Material quality | Brass |
---|---|---|---|---|---|
Material housing | Brass | Colour | Metallic | Surface treatment | Nickelplated |
Construction type | External thread | Approved in combination with protective conduit DIN EN 6138623 | True | Connection type screw connection to housing | Thread |