SILVYN® US-EDU-AS

SILVYN® US-EDU-AS

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Cable damage can be prevented

Application
· Conduit end cover
· In combination with protective conduit: SILVYN EDU-AS/EMC AS-CU/AS-P

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61802480
61802490
61802500
61802510
61802520
61802530
61802540
61802550
61802570
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter Nominal size in inch

3.85 €

50 Available 5 Days 10101/4 inch

4.14 €

50 Available 5 Days 10145/16 inch

4.36 €

50 Available 8 Days 10173/8 inch

4.49 €

50 Available 10 Days 1019Other

4.98 €

50 Available 10 Days 10211/2 inch

5.06 €

25 Available 5 Days 10273/4 inch

5.77 €

25 Available 5 Days 10361 inch

7.68 €

20 Available 5 Days 10451 1/4 inch

15.34 €

10 Available 10 Days 10561 1/2 inch

Loading...

  1. 1

Basic information

Temperature 250 Material Metal Material quality Brass
Colour Metallic

Tech Support