SILVYN® US-M

SILVYN® US-M
  • Volume Discount
SILVYN® US-M is a nickel-plated brass conduit fitting that offers IP40 / IP54 / IP66 protection degree depending on the used conduit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55502601
55502602
55502603
55502604
55502605
55502606
55502607
55502608
55502609
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

14.25 €

50 Available 5 Days 10-

14.22 €

50 Available 5 Days 10M12x1.5

16.77 €

50 Available 5 Days 10M16x1.5

21.37 €

50 Available 5 Days 10M20x1.5

31.03 €

25 Available 5 Days 10M25x1.5

49.24 €

25 Available 5 Days 10M32x1.5

87.15 €

20 Available 5 Days 10M40x1.5

145.65 €

10 Available 5 Days 10M50x1.5

144.80 €

10 Available 5 Days 10Other

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support