Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52101965 |
52101966 |
52101967 |
52101968 |
52101969 |
52101972 |
52101973 |
52101974 |
52101975 |
52101976 |
52101977 |
52101979 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
3.12 € | 50 | Available | 5 Days | 10 | 5.5 | 16 | 18 | ||
2.81 € 1.77 € | 50 | Available |
Same day
Stock | 10 | 6 | 20 | 22 | ||
3.57 € | 50 | Available | 5 Days | 10 | 6.5 | 25 | 28 | ||
3.29 € | 50 | Available | 5 Days | 10 | 6.5 | 25 | 28 | ||
5.49 € | 25 | Available | 5 Days | 10 | 8 | 32 | 36 | ||
4.87 € | 25 | Available | 5 Days | 10 | 8 | 32 | 36 | ||
4.74 € | 25 | Available | 5 Days | 10 | 8 | 32 | 36 | ||
9.97 € | 10 | Available | 5 Days | 10 | 8.5 | 40 | 43 | ||
8.95 € | 10 | Available | 5 Days | 10 | 8.5 | 40 | 43 | ||
16.85 € | 5 | Available | 5 Days | 10 | 10 | 50 | 54 | ||
22.08 € | 5 | Available | 5 Days | 10 | 9.5 | 63 | 67 | ||
65.30 € | 1 | Available | 5 Days | 10 | 11 | 75 | 80 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated | Operating temperature | 100 |
Configure