SKINDICHT® BLK-GL-M

SKINDICHT® BLK-GL-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing
  • Volume Discount
Benefits
· Easy assembly with a cross-head screwdriver
· UL certification according to technical data enables the product to be used on the North American market
· High stability thanks to fibre optic-reinforced polyamide
· Wide application range possible thanks to V-2 fire safety classification according to UL94 (flammability test for plastics)

Application
· For closing an unoccupied metric threaded borehole/through-hole on the housing
· Withstands high mechanical stress
· Black versions are suitable for outdoor use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52006100
52006101
52006103
52006106
52006107
52006109
52006110
52006111
52006113
52006116
52006117
52006119
52006120
52006121
52006123
52006126
52006127
52006129
52006130
52006131
52006133
52006136
52006137
52006139
52006140
52006141
52006143
52006146
52006147
52006149
52006150
52006151
52006153
52006156
52006157
52006159
52006160
52006161
52006163
52006166
52006167
52006169
52006170
52006171
52006173
52006176
52006177
52006179
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG Colour

0.15 €

100 Available 5 Days 1012Light grey

0.15 €

100 Available 7 Days 1012-

0.15 €

100 Available 5 Days 1012Black

0.28 €

100 Available 5 Days 1012Black

0.28 €

100 Available 5 Days 1012Light grey

0.28 €

100 Available 5 Days 1012-

0.18 €

100 Available 5 Days 1016Light grey

0.18 €

100 Available 5 Days 1016-

0.18 €

100 Available 5 Days 1016Black

0.32 €

100 Available 5 Days 1016Black

0.32 €

100 Available 5 Days 1016Light grey

0.32 €

100 Available 5 Days 1016-

0.22 €

100 Available 5 Days 1020Light grey

0.22 €

100 Available 5 Days 1020-

0.22 €

0.14 €

100 Available 6 Days 1020Black

0.33 €

100 Available 5 Days 1020Black

0.33 €

100 Available 5 Days 1020Light grey

0.33 €

100 Available 5 Days 1020-

0.32 €

100 Available 5 Days 1025Light grey

0.32 €

100 Available 5 Days 1025-

0.32 €

100 Available 5 Days 1025Black

0.43 €

100 Available 5 Days 1025Black

0.43 €

100 Available 5 Days 1025Light grey

0.43 €

100 Available 5 Days 1025-

0.47 €

50 Available 5 Days 1032Light grey

0.47 €

50 Available 5 Days 1032-

0.47 €

50 Available 8 Days 1032Black

0.57 €

50 Available 5 Days 1032Black

0.57 €

50 Available 5 Days 1032Light grey

0.57 €

50 Available 5 Days 1032-

0.68 €

25 Available 5 Days 1040Light grey

0.68 €

25 Available 7 Days 1040-

0.68 €

25 Available 5 Days 1040Black

0.75 €

25 Available 5 Days 1040Black

0.75 €

25 Available 5 Days 1040Light grey

0.75 €

25 Available 5 Days 1040-

1.33 €

25 Available 7 Days 1050Light grey

1.33 €

25 Available 5 Days 1050-

1.33 €

25 Available 5 Days 1050Black

1.25 €

25 Available 5 Days 1050Black

1.25 €

25 Available 5 Days 1050Light grey

1.25 €

25 Available 5 Days 1050-

1.97 €

25 Available 8 Days 1063Light grey

1.97 €

25 Available 7 Days 1063-

1.97 €

25 Available 7 Days 1063Black

1.75 €

25 Available 5 Days 1063Black

1.75 €

25 Available 5 Days 1063Light grey

1.75 €

25 Available 5 Days 1063-

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Plastic Material quality Polyamide
Thread type Metric Glass-fibre reinforced True Shock resistant False
Halogen free False Explosion-tested version False Surface treatment Untreated

Tech Support