SKINDICHT® BL-M

SKINDICHT® BL-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Withstands temperatures up to +200°C
· UL certification according to technical data enables the product to be used on the North American market
· Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive
· Easy assembly with a slotted screwdriver

Application
· Withstands high chemical and mechanical loads
· Suitable for outdoor use
· For closing unoccupied metric threaded boreholes in the housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52103100
52103105
52103110
52103115
52103120
52103125
52103130
52103135
52103140
52103145
52103150
52103155
52103160
52103165
52103170
52103175
52103190
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

1.30 €

100 Available 5 Days 1012

1.66 €

100 Available 5 Days 1012

1.40 €

100 Available 5 Days 1016

1.47 €

100 Available 5 Days 1016

1.43 €

100 Available 5 Days 1020

1.85 €

100 Available 5 Days 1020

3.17 €

100 Available 5 Days 1025

3.68 €

100 Available 5 Days 1025

4.92 €

50 Available 5 Days 1032

5.59 €

50 Available 5 Days 1032

8.05 €

25 Available 5 Days 1040

8.85 €

25 Available 5 Days 1040

14.24 €

10 Available 5 Days 1050

15.50 €

10 Available 5 Days 1050

20.70 €

10 Available 5 Days 1063

22.70 €

10 Available 5 Days 1063

109.17 €

1 Available 8 Days 1075

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Explosion-tested version False Surface treatment Nickel-plated

Tech Support