SKINDICHT® BL-M ATEX

SKINDICHT® BL-M ATEX
  • Volume Discount
SKINDICHT® BL-M ATEX, nickel plated brass blind plugs, high degree of protection & cold impact resistance, for mobile applications in offshore

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52103103
52103113
52103123
52103133
52103143
52103153
52103163
52103173
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

4.10 €

50 Available 5 Days 1012

4.39 €

50 Available 5 Days 1016

4.72 €

50 Available 5 Days 1020

7.46 €

50 Available 5 Days 1025

9.48 €

25 Available 5 Days 1032

13.76 €

25 Available 5 Days 1040

27.70 €

10 Available 5 Days 1050

41.52 €

10 Available 5 Days 1063

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Explosion-tested version True Surface treatment Nickel-plated

Tech Support