Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | Operating temperature | |
---|---|---|---|---|---|---|---|---|---|
0.82 € | 50 | Available | 5 Days | 10 | 9 | 11 | 22 | 100 | |
1.15 € | 50 | Available | 5 Days | 10 | 8 | 13 | 25.5 | 80 | |
1.27 € | 50 | Available | 5 Days | 10 | 9 | 16 | 28 | 80 | |
1.22 € | 50 | Available | 5 Days | 10 | 9 | 16 | 28 | 80 | |
3.00 € | 50 | Available | 5 Days | 10 | 10 | 21 | 34.5 | 80 | |
1.37 € | 25 | Available | 6 Days | 10 | 10 | 21 | 24 | 100 | |
3.53 € | 25 | Available | 5 Days | 10 | 10 | 29 | 27 | 100 | |
0.95 € | 50 | Available | 5 Days | 10 | 8 | 11 | 22 | 100 | |
0.87 € | 50 | Available | 5 Days | 10 | 9 | 13.5 | 24 | 100 | |
1.05 € | 50 | Available | 5 Days | 10 | 10 | 16 | 27 | 100 | |
2.72 € | 50 | Available | 5 Days | 10 | 10 | 21 | 34.5 | 80 | |
5.08 € | 25 | Available | 7 Days | 10 | 10 | 29 | 44.5 | 80 | |
8.32 € | 25 | Available | 7 Days | 10 | 11 | 36 | 56.5 | 80 | |
0.60 € | 50 | Available | 6 Days | 10 | 8 | 9 | 19 | 100 | |
6.02 € | 25 | Available | 5 Days | 10 | 14 | 36 | 53 | 100 | |
5.47 € | 25 | Available | 5 Days | 10 | 14 | 42 | 60 | 100 | |
8.95 € | 25 | Available | 5 Days | 10 | 15 | 48 | 65 | 100 | |
1.00 € | 50 | Available | 5 Days | 10 | 24 | 13.5 | 24 | 100 | |
1.03 € | 50 | Available | 5 Days | 10 | 27 | 16 | 27 | 100 | |
1.58 € | 25 | Available | 5 Days | 10 | 33 | 21 | 33 | 100 | |
3.68 € | 25 | Available | 5 Days | 10 | 42 | 29 | 42 | 100 | |
6.58 € | 25 | Available | 5 Days | 10 | 53 | 36 | 53 | 100 | |
6.05 € | 25 | Available | 5 Days | 10 | 53 | 36 | 53 | 100 | |
8.95 € | 25 | Available | Quote | 10 | 60 | 42 | 60 | 100 | |
7.10 € | 25 | Available | 5 Days | 10 | 60 | 42 | 60 | 100 | |
9.48 € | 25 | Available | 7 Days | 10 | 65 | 48 | 65 | 100 | |
10.75 € | 25 | Available | 5 Days | 10 | 65 | 48 | 65 | 100 |
Loading...
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | True | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Untreated | Colour | Light grey |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Wrench width
Operating temperature
Filter by standard shipping days
Optional Attributes