Manufacturer part number: 54020100
Brand: LAPP
Price: 8.15 €
Delivery time: 8 Days
Thread length: 6.5
Nominal thread size metric/PG: 16
Wrench width: 24
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
54020100
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated |
This page is SKINDICHT® MA-M / NPT, part number 54020100.
You can find the detail information about specifications and dimensions on part number 54020100.
Part Number |
---|
54020110 |
54020120 |
54020130 |
54020140 |
54020152 |
54020153 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
6.63 € | 50 | Available | 8 Days | 10 | 6.5 | 20 | 24 | ||
8.48 € | 25 | Available | 5 Days | 10 | 6.5 | 25 | 26 | ||
8.22 € | 25 | Available | 8 Days | 10 | 7 | 25 | 30 | ||
12.23 € | 25 | Available | 5 Days | 10 | 7 | 32 | 34 | ||
15.62 € | 25 | Available | 5 Days | 10 | 7 | 32 | 37 | ||
22.62 € | 10 | Available | 5 Days | 10 | 8 | 40 | 46 |