Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52003990 |
52004000 |
52004010 |
52004020 |
52004030 |
52004040 |
52004050 |
52004060 |
52004070 |
52004080 |
52004090 |
52004100 |
52004110 |
52004120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Wrench width | |
---|---|---|---|---|---|---|---|---|
1.09 € | 100 | Available | 8 Days | 10 | 5 | 7 | 17 | |
1.18 € | 100 | Available | 5 Days | 10 | 6 | 9 | 20 | |
1.53 € | 100 | Available | 8 Days | 10 | 6 | 9 | 22 | |
1.38 € | 100 | Available | 5 Days | 10 | 6 | 11 | 22 | |
1.69 € | 100 | Available | 5 Days | 10 | 6 | 11 | 24 | |
5.62 € | 100 | Available | 5 Days | 10 | 6 | 11 | 30 | |
1.53 € | 100 | Available | 5 Days | 10 | 6.5 | 13.5 | 24 | |
4.05 € | 50 | Available | 5 Days | 10 | 6.5 | 13.5 | 30 | |
3.20 € | 50 | Available | 22 Days | 10 | 6.5 | 16 | 30 | |
9.45 € | 50 | Available | 5 Days | 10 | 6.5 | 16 | 39 | |
4.80 € | 50 | Available | 10 Days | 10 | 7 | 21 | 39 | |
8.00 € | 50 | Available | 8 Days | 10 | 8 | 29 | 50 | |
20.93 € | 10 | Available | 5 Days | 10 | 9 | 36 | 57 | |
20.33 € | 10 | Available | 5 Days | 10 | 10 | 42 | 64 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | False | Surface treatment | Nickel-plated |
Configure