Manufacturer part number: 52004180
Brand: LAPP
Price: 3.87 €
Delivery time: 5 Days
Thread length: 8.5
Nominal thread size metric/PG: 7
Wrench width: 15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52004180
Material | Metal | Material quality | Other | Model | 90°-elbow |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP55 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Operating temperature | 80 |
This page is SKINDICHT® RWV, part number 52004180.
You can find the detail information about specifications and dimensions on part number 52004180.
Part Number |
---|
52004190 |
52004200 |
52004210 |
52004220 |
52004225 |
52005420 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Thread length | Nominal thread size metric/PG | Wrench width |
---|---|---|---|---|---|---|---|---|---|
4.07 € | 25 | Available | 5 Days | 10 | 9.5 | 9 | 18 | ||
4.22 € | 25 | Available | 5 Days | 10 | 10 | 11 | 21 | ||
4.72 € | 25 | Available | 5 Days | 10 | 10.5 | 13.5 | 23 | ||
5.30 € | 10 | Available | 5 Days | 10 | 11 | 16 | 26 | ||
11.05 € | 10 | Available | 5 Days | 10 | 13 | 29 | 41 | ||
6.53 € | 10 | Available | 5 Days | 10 | 11 | 21 | 26 |