Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
52107800 |
52107810 |
52107820 |
52107830 |
52107840 |
52107850 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
6.07 € | 25 | Available | 5 Days | 10 | 11.5 | 12 | - | 14 | |
6.27 € | 25 | Available | 5 Days | 10 | 11.5 | 16 | 9 | 18 | |
7.85 € | 25 | Available | 5 Days | 10 | 12.5 | 20 | 13 | 22 | |
9.92 € | 10 | Available | 5 Days | 10 | 13.5 | 25 | 17.5 | 27 | |
12.88 € | 10 | Available | 5 Days | 10 | 13.5 | 32 | 25 | 34 | |
18.10 € | 5 | Available | 5 Days | 10 | 15.5 | 40 | 32 | 42 |
Loading...
Pitch thread | 1.5 | Material | Metal | Material quality | Other |
---|---|---|---|---|---|
Model | 90°-elbow | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP55 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Nickel-plated | Operating temperature | 100 |