• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

SKINDICHT® SE-M

SKINDICHT® SE-M
  • Volume Discount
SKINDICHT® SE-M, angular cable outlet, incised sealing ring as a seal, for missing connection thread and high mechanical load

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52108000
52108010
52108020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

9.67 €

10 Available 5 Days 107.22020

15.38 €

5 Available 5 Days 108.22525

22.08 €

1 Available 5 Days 108.23232

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Other
Model 90°-elbow Thread type Metric Glass-fibre reinforced False
Shock resistant False Halogen free False Degree of protection (IP) IP55
Bend radius protection/trumpet flare False Explosion-tested version False With locknut False
Surface treatment Other Operating temperature 80

Tech Support