SKINDICHT® SKZ-M

SKINDICHT® SKZ-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· High mechanical stability
· High strain relief
· With incised sealing ring for adjustment to several cable diameters

Application
· Electric motor manufacturing
· Plant engineering
· Building sites
· Saddle clamp strain relief gland for harsh application conditions

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52106800
52106805
52106810
52106815
52106820
52106825
52106830
52106835
52106840
52106845
52106850
52106855
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Wrench width

5.83 €

50 Available 5 Days 1051618

6.88 €

50 Available 5 Days 10101618

6.65 €

50 Available 6 Days 1062022

8.18 €

50 Available 44 Days 10102022

10.63 €

25 Available 5 Days 1062022

11.13 €

25 Available 44 Days 10102022

10.83 €

25 Available 5 Days 1062024

11.93 €

25 Available 5 Days 10102024

15.17 €

25 Available 5 Days 1072530

16.60 €

25 Available 44 Days 10112530

23.83 €

10 Available 5 Days 1083240

26.30 €

10 Available 5 Days 10133240

Loading...

  1. 1

Basic information

Pitch thread 1.5 Material Metal Material quality Brass
Model Straight Thread type Metric Glass-fibre reinforced False
Shock resistant False Halogen free False Degree of protection (IP) IP55
Bend radius protection/trumpet flare True Explosion-tested version False With locknut False
Surface treatment Nickel-plated Operating temperature 80

Tech Support