Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Thread length | 10 | Nominal thread size metric/PG | 12 | Pitch thread | 1,5 |
---|---|---|---|---|---|
Material | Metal | Material quality | Stainless steel V2A | Model | Straight |
Thread type | Metric | Glass-fibre reinforced | False | Halogen free | False |
Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
With locknut | True | Type of sealing | Sealing ring | Operating temperature | 100 |
Colour | Other |