SKINDICHT® VENT PLASTIC

SKINDICHT® VENT PLASTIC
  • Volume Discount
SKINDICHT® VENT PLASTIC, metric pressure compensation element and closure element with lower space requirement and high air flowBreathable pressure compensation element with membrane technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51730200
51730201
51730202
51730203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSColour

3.53 €

25 Available Same day

Stock

10Black

5.98 €

25 Available 7 Days 10Black

3.53 €

25 Available 5 Days 10Light grey

5.98 €

25 Available 5 Days 10Light grey

Loading...

  1. 1

Basic information

Thread length 10 Nominal thread size metric/PG 12 Pitch thread 1,5
Material Plastic Material quality Polyamide Model Straight
Thread type Metric Glass-fibre reinforced False Halogen free False
Degree of protection (IP) IP68 Bend radius protection/trumpet flare False Explosion-tested version False
With locknut True Type of sealing Sealing ring Operating temperature 100

Tech Support