Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53015600 |
53015610 |
53015620 |
53015630 |
53015640 |
53015650 |
53015800 |
53015810 |
53015820 |
53015830 |
53015840 |
53015850 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.13 € | 100 | Available | 8 Days | 10 | 8 | 7 | 6.5 | 15 | - | ||
1.27 € | 100 | Available | 32 Days | 10 | 8 | 9 | 8 | 19 | - | ||
1.47 € | 100 | Available | 5 Days | 10 | 8 | 11 | 10 | 22 | - | ||
1.62 € | 50 | Available | 5 Days | 10 | 9 | 13.5 | 12 | 24 | - | ||
1.78 € | 25 | Available | 8 Days | 10 | 10 | 16 | 14 | 27 | - | ||
3.27 € | 25 | Available | 5 Days | 10 | 11 | 21 | 18 | 33 | - | ||
1.13 € | 100 | Available | 8 Days | 10 | 8 | 7 | 6.5 | 15 | Black | ||
1.27 € | 100 | Available | 5 Days | 10 | 8 | 9 | 8 | 19 | Black | ||
1.47 € | 100 | Available | 8 Days | 10 | 8 | 11 | 10 | 22 | Black | ||
1.62 € | 50 | Available | 8 Days | 10 | 9 | 13.5 | 12 | 24 | Black | ||
1.78 € | 25 | Available | 5 Days | 10 | 10 | 16 | 14 | 27 | Black | ||
3.27 € | 25 | Available | 5 Days | 10 | 11 | 21 | 18 | 33 | Black |
Loading...
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | PG | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | True |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 80 |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Wrench width
Colour
Filter by standard shipping days
Optional Attributes