Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53017610 |
53017630 |
53017640 |
53017810 |
53017830 |
53017840 |
53111600 |
53111610 |
53111620 |
53111630 |
53111640 |
53111700 |
53111710 |
53111720 |
53111730 |
53111740 |
53111800 |
53111810 |
53111820 |
53111830 |
53111840 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | Colour | |
---|---|---|---|---|---|---|---|---|---|---|
2.12 € | 100 | Available | 5 Days | 10 | 12 | 16 | 8 | 19 | - | |
2.70 € | 50 | Available | 5 Days | 10 | 13 | 20 | 12 | 24 | - | |
3.00 € | 25 | Available | 5 Days | 10 | 13 | 25 | 14 | 27 | - | |
2.12 € | 100 | Available | 5 Days | 10 | 12 | 16 | 8 | 19 | Black | |
2.70 € | 50 | Available | 5 Days | 10 | 13 | 20 | 12 | 24 | Black | |
3.00 € | 25 | Available | 5 Days | 10 | 13 | 25 | 14 | 27 | Black | |
0.83 € | 100 | Available | 5 Days | 10 | 8 | 12 | 7 | 15 | - | |
0.85 € | 100 | Available | 5 Days | 10 | 8 | 16 | 10 | 19 | - | |
1.08 € | 50 | Available | 5 Days | 10 | 8 | 20 | 13 | 25 | - | |
1.97 € | 25 | Available | 5 Days | 10 | 9 | 25 | 17 | 30 | - | |
2.90 € | 25 | Available | 5 Days | 10 | 10 | 32 | 21 | 36 | - | |
0.83 € | 100 | Available | 5 Days | 10 | 8 | 12 | 7 | 15 | Black | |
0.85 € | 100 | Available | 8 Days | 10 | 8 | 16 | 10 | 29 | Black | |
1.08 € | 50 | Available | 5 Days | 10 | 8 | 20 | 13 | 25 | Black | |
1.97 € | 25 | Available | 5 Days | 10 | 9 | 25 | 17 | 30 | Black | |
2.90 € | 25 | Available | 32 Days | 10 | 10 | 32 | 21 | 36 | Black | |
0.68 € | 100 | Available | 5 Days | 10 | 8 | 12 | 7 | 15 | Light grey | |
0.85 € | 100 | Available | 5 Days | 10 | 8 | 16 | 10 | 29 | Light grey | |
1.08 € | 50 | Available | 46 Days | 10 | 8 | 20 | 13 | 25 | Light grey | |
1.97 € | 25 | Available | 5 Days | 10 | 9 | 25 | 17 | 30 | Light grey | |
2.90 € | 25 | Available | 5 Days | 10 | 10 | 32 | 21 | 36 | Light grey |
Loading...
Pitch thread | 1.5 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | True | Explosion-tested version | False | With locknut | False |
Surface treatment | Untreated | Operating temperature | 100 |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Wrench width
Colour
Filter by standard shipping days
Optional Attributes