Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53806759 |
53806760 |
53806761 |
53806762 |
53806769 |
53806770 |
53806771 |
53806772 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Shock resistant | With locknut | Type of sealing | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.13 € | 25 | Available | 5 Days | 10 | 6,5 | 12 | 1,5 | 7 | - | True | Sealing ring | 16 | ||
25.28 € | 25 | Available | 5 Days | 10 | 7 | 16 | 1,5 | 10 | - | True | Sealing ring | 20 | ||
25.85 € | 25 | Available | 5 Days | 10 | 8 | 20 | - | - | False | False | - | 24 | ||
29.97 € | 25 | Available | 5 Days | 10 | 8 | 25 | - | - | False | False | - | 29 | ||
24.70 € | 25 | Available | 5 Days | 10 | 6,5 | 12 | 1,5 | 5 | - | True | Sealing ring | 16 | ||
25.88 € | 25 | Available | 5 Days | 10 | 7 | 16 | 1,5 | 7 | - | True | Sealing ring | 20 | ||
26.53 € | 25 | Available | 5 Days | 10 | 8 | 20 | - | - | False | False | - | 24 | ||
30.82 € | 25 | Available | 5 Days | 10 | 8 | 25 | - | - | False | False | - | 29 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Halogen free | False |
Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
Surface treatment | Nickel-plated | Operating temperature | 100 | Colour | Other |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Pitch thread
Suitable for cable diameter
Shock resistant
With locknut
Type of sealing
Wrench width
Filter by standard shipping days
Optional Attributes