Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53017420 |
53017430 |
53017440 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|
1.30 € | 100 | Available | 5 Days | 10 | 12 | 16 | 8 | 19 | |
1.52 € | 50 | Available | 5 Days | 10 | 13 | 20 | 12 | 24 | |
1.75 € | 50 | Available | 5 Days | 10 | 13 | 25 | 14 | 27 |
Loading...
Pitch thread | 1.5 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | True | Explosion-tested version | False | With locknut | False |
Surface treatment | Untreated | Operating temperature | 100 |