Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53112888 |
53112889 |
53112890 |
53112906 |
53112907 |
53112908 |
53112909 |
53112911 |
53112912 |
53112932 |
53112933 |
53112934 |
53112935 |
53112936 |
53112937 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Suitable for cable diameter | Wrench width | Colour | |
---|---|---|---|---|---|---|---|---|---|
1.43 € | 50 | Available | 5 Days | 10 | 9 | 22 | Light grey | ||
1.93 € | 25 | Available | 5 Days | 10 | 13 | 27 | Light grey | ||
2.23 € | 25 | Available | 5 Days | 10 | 17 | 32 | Light grey | ||
1.43 € | 50 | Available | 5 Days | 10 | 9 | 22 | - | ||
1.93 € | 25 | Available | 5 Days | 10 | 13 | 27 | - | ||
2.23 € | 25 | Available | 69 Days | 10 | 17 | 32 | - | ||
1.43 € | 50 | Available | 8 Days | 10 | 9 | 22 | Black | ||
1.93 € | 25 | Available | 5 Days | 10 | 13 | 27 | Black | ||
2.23 € | 25 | Available | 5 Days | 10 | 17 | 32 | Black | ||
1.42 € | 50 | Available | 44 Days | 10 | 7 | 18 | Light grey | ||
5.38 € | 25 | Available | 69 Days | 10 | 21 | 40 | Light grey | ||
1.42 € | 50 | Available | 5 Days | 10 | 7 | 18 | - | ||
5.38 € | 25 | Available | 69 Days | 10 | 21 | 40 | - | ||
1.42 € | 50 | Available | 5 Days | 10 | 7 | 18 | Black | ||
5.38 € | 25 | Available | 8 Days | 10 | 21 | 40 | Black |
Loading...
Thread length | 8 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | Straight | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | True |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 100 |