SKINTOP® DV

SKINTOP® DV

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Prevents humidity from seeping into the housing

Application
· Preparations
· Protection of unused connection points
· These seals are placed into the sealing ring of the SKINTOP® cable glands

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53800579
53800583
53800640
53800641
53800642
53800643
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

0.25 €

250 Available 5 Days 1011

0.28 €

250 Available 5 Days 1013.5

0.17 €

500 Available 5 Days 107

0.22 €

500 Available 5 Days 109

0.25 €

250 Available 5 Days 1016

0.55 €

100 Available 8 Days 1021

Loading...

  1. 1

Basic information

Material Rubber Material quality Rubber Thread type PG
Glass-fibre reinforced False Shock resistant False Halogen free False
Explosion-tested version False Surface treatment Untreated Colour Black

Tech Support