SKINTOP® DV-M

SKINTOP® DV-M
  • Volume Discount
SKINTOP® DV-M, multiple sealing inserts, prevents humidity from seeping into the housing, as protection of unused connection points

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
54113000
54113010
54113020
54113030
54113040
54113050
54113060
54113070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal thread size metric/PG

0.17 €

500 Available 5 Days 1012

0.20 €

500 Available 8 Days 1016

0.27 €

250 Available Same day

Stock

1020

0.32 €

250 Available 5 Days 1025

0.55 €

250 Available 5 Days 1032

0.98 €

100 Available Same day

Stock

1040

2.38 €

100 Available 5 Days 1050

4.70 €

50 Available 10 Days 1063

Loading...

  1. 1

Basic information

Material Rubber Material quality Rubber Thread type Metric
Glass-fibre reinforced False Shock resistant False Halogen free False
Explosion-tested version False Surface treatment Untreated Colour Black

Tech Support