Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53105100 |
53105110 |
53105120 |
53105130 |
53105200 |
53105210 |
53105220 |
53105230 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
32.80 € | 5 | Available | 5 Days | 10 | 6,5 | 12 | 6 | 16 | ||
40.88 € | 5 | Available | 5 Days | 10 | 7 | 16 | 9 | 20 | ||
53.50 € | 5 | Available | 5 Days | 10 | 8 | 20 | 12 | 24 | ||
59.02 € | 5 | Available | 5 Days | 10 | 8 | 25 | 15.5 | 29 | ||
34.68 € | 5 | Available | 5 Days | 10 | 6,5 | 12 | 4.5 | 16 | ||
43.13 € | 5 | Available | 5 Days | 10 | 7 | 16 | 7 | 20 | ||
56.62 € | 5 | Available | 5 Days | 10 | 8 | 20 | 10 | 24 | ||
62.53 € | 5 | Available | 5 Days | 10 | 8 | 25 | 12.5 | 29 |
Loading...
Pitch thread | 1,5 | Material | Metal | Material quality | Stainless steel V4A |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | True | Surface treatment | Untreated |
Type of sealing | Sealing ring | Operating temperature | 100 | Colour | Other |