Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53112000 |
53112010 |
53112020 |
53112030 |
53112040 |
53112050 |
53112060 |
53112070 |
53112080 |
53112510 |
53112512 |
53112514 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Wrench width | |
---|---|---|---|---|---|---|---|---|---|---|
3.05 € | 100 | Available | 5 Days | 10 | 6.5 | 12 | 1.5 | 7 | 16 | |
3.75 € | 100 | Available | 8 Days | 10 | 7 | 16 | 1.5 | 10 | 20 | |
4.23 € | 50 | Available | 5 Days | 10 | 8 | 20 | 1.5 | 13 | 24 | |
7.80 € | 25 | Available | 5 Days | 10 | 8 | 25 | 1.5 | 17 | 29 | |
13.04 € | 25 | Available | 8 Days | 10 | 9 | 32 | 1.5 | 21 | 36 | |
18.60 € | 10 | Available | 5 Days | 10 | 9 | 40 | 1.5 | 28 | 45 | |
42.72 € | 5 | Available | 5 Days | 10 | 10 | 50 | 1.5 | 35 | 54 | |
78.50 € | 5 | Available | 5 Days | 10 | 15 | 63 | 1.5 | 45 | 67 | |
94.92 € | 5 | Available | 5 Days | 10 | 15 | 63 | 1.5 | 55 | 75 | |
180.07 € | 1 | Available | 5 Days | 10 | 15 | 75 | 1.5 | 68 | 95 | |
563.78 € | 1 | Available | 5 Days | 10 | 20 | 90 | 2 | 78 | 115 | |
671.83 € | 1 | Available | 5 Days | 10 | 25 | 110 | 2 | 98 | 135 |
Loading...
Material | Metal | Material quality | Brass | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Nickel-plated |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Pitch thread
Suitable for cable diameter
Wrench width
Filter by standard shipping days
Optional Attributes