SKINTOP® MS-M BRUSH

SKINTOP® MS-M BRUSH

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Innovative double lamella basket in sizes M75x15 to M110x2 simplifies assembly and prevents lever action on heavy cables
· Safe, fast and uncomplicated installation
· Reliable EMC protection is guaranteed even after dismantling and reinstallation, as the copper braided screening is not damaged by the brass brush
· Optimum EMC protection thanks to the unique 360° brass brush, which creates a low-resistance contact between the copper braided screening and the gland
· The best possible sealing enables protection classes IP 68 (10 bar) and IP 69

Application
· The "XL" version is particularly suitable for thick-walled housings thanks to the exceptionally long connection thread
· For painted, anodised or powder-coated housings, use the SKINDICHT® SM-PE-M lock nut for equipotential bonding
· Withstands high chemical and mechanical loads
· Suitable for outdoor use, subject to the temperature range
· For use in control systems, motors and frequency converters
· For EMC-compliant insertion of copper-screened cables

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53112500
53112501
53112503
53112504
53112505
53112678
53112680
53112681
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Pitch thread Wrench width

254.95 €

1 Available 5 Days 1015751.595

248.18 €

1 Available 5 Days 1015751.595

685.87 €

1 Available 5 Days 1020902115

889.91 €

1 Available 5 Days 10251102135

820.84 €

1 Available 5 Days 10251102135

48.45 €

5 Available 5 Days 109401.545

97.91 €

1 Available 5 Days 1015631.567

132.67 €

1 Available 5 Days 1015631.575

Loading...

  1. 1

Basic information

Material Metal Material quality Brass Model Straight
Thread type Metric Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP68 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Nickel-plated

Tech Support