Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Material | Plastic | Material quality | Polycarbonate | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Shock resistant | False |
Halogen free | False | Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False |
Explosion-tested version | False | With locknut | False | Surface treatment | Untreated |
Operating temperature | 125 | Colour | Black |