SKINTOP® ST

SKINTOP® ST

Click on this image to zoom in.

Click on this image to zoom in.

  • SKINTOP® ST
  • SKINTOP® ST
  • Volume Discount
SKINTOP® ST, increased oil-resistant polyamide cable gland with variable clamping ranges, permanent vibration protection and strain relief

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
53015000
53015010
53015020
53015030
53015040
53015050
53015060
53015070
53015080
53015090
53015200
53015210
53015220
53015230
53015240
53015250
53015260
53015270
53015280
53015290
53018000
53018010
53018020
53018030
53018040
53018050
53018060
53018070
53018080
53018090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread length Nominal thread size metric/PG Suitable for cable diameter Wrench width Colour

0.50 €

100 Available 8 Days 10876.515-

0.52 €

100 Available 5 Days 1089819-

0.63 €

100 Available 8 Days 108111022-

0.75 €

100 Available 5 Days 10913.51224-

0.83 €

50 Available 5 Days 1010161427-

1.23 €

50 Available 8 Days 1011211833-

2.37 €

25 Available 8 Days 1011292542-

9.12 €

10 Available 32 Days 1013363253-

15.82 €

5 Available 5 Days 1013423860-

18.28 €

5 Available 5 Days 1014484465-

0.65 €

100 Available 8 Days 10876.515Black

0.65 €

100 Available 8 Days 1089819Black

0.83 €

100 Available 8 Days 108111022Black

0.93 €

100 Available 8 Days 10913.51224Black

1.00 €

50 Available 8 Days 1010161427Black

1.47 €

50 Available 8 Days 1011211833Black

2.88 €

25 Available 5 Days 1011292542Black

10.65 €

10 Available 5 Days 1013363253Black

17.58 €

5 Available 5 Days 1013423860Black

19.73 €

5 Available 8 Days 1014484465Black

0.65 €

100 Available 5 Days 10876.515Light grey

0.65 €

100 Available 5 Days 1089819Light grey

0.83 €

100 Available 8 Days 108111022Light grey

0.93 €

100 Available 5 Days 10913.51224Light grey

1.00 €

50 Available 5 Days 1010161427Light grey

1.47 €

50 Available 5 Days 1011211833Light grey

2.88 €

25 Available 5 Days 1011292542Light grey

10.65 €

10 Available 5 Days 1013363253Light grey

17.58 €

5 Available 5 Days 1013423860Light grey

19.73 €

5 Available 5 Days 1014484465Light grey

Loading...

  1. 1

Basic information

Material Plastic Material quality Polyamide Model Straight
Thread type PG Glass-fibre reinforced False Shock resistant False
Halogen free False Degree of protection (IP) IP68 Bend radius protection/trumpet flare False
Explosion-tested version False With locknut False Surface treatment Untreated
Operating temperature 80

Tech Support