Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Pitch thread | Suitable for cable diameter | Shock resistant | With locknut | Surface treatment | Type of sealing | Wrench width | Operating temperature | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.50 € | 100 | Available | 5 Days | 10 | 8 | 12 | 1,5 | 5 | - | True | - | Sealing ring | 15 | 100 | Other | |
1.65 € | 100 | Available | 5 Days | 10 | 12 | 16 | 1.5 | 8 | False | False | Untreated | - | 19 | - | - | |
1.65 € | 100 | Available | 5 Days | 10 | 13 | 20 | 1.5 | 12 | False | False | Untreated | - | 24 | - | - | |
2.37 € | 50 | Available | 5 Days | 10 | 13 | 25 | 1.5 | 14 | False | False | Untreated | - | 27 | - | - | |
1.65 € | 100 | Available | 8 Days | 10 | 12 | 16 | 1.5 | 8 | False | False | Untreated | - | 19 | - | Black | |
1.80 € | 100 | Available | 8 Days | 10 | 13 | 20 | 1.5 | 12 | False | False | Untreated | - | 24 | - | Black | |
2.37 € | 50 | Available | 46 Days | 10 | 13 | 25 | 1.5 | 14 | False | False | Untreated | - | 27 | - | Black | |
0.45 € | 100 | Available | 5 Days | 10 | 8 | 12 | 1.5 | 7 | False | False | Untreated | - | 15 | - | - | |
0.55 € | 100 | Available | 5 Days | 10 | 8 | 16 | 1.5 | 10 | False | False | Untreated | - | 19 | - | - | |
0.75 € | 100 | Available | 6 Days | 10 | 9 | 20 | 1.5 | 13 | False | False | Untreated | - | 25 | - | - | |
1.23 € | 50 | Available | 5 Days | 10 | 10 | 25 | 1.5 | 17 | False | False | Untreated | - | 30 | - | - | |
2.10 € | 25 | Available | 5 Days | 10 | 10 | 32 | 1.5 | 21 | False | False | Untreated | - | 36 | - | - | |
4.22 € | 10 | Available | 6 Days | 10 | 10 | 40 | 1.5 | 28 | False | False | Untreated | - | 46 | - | - | |
9.43 € | 5 | Available | 10 Days | 10 | 12 | 50 | 1.5 | 35 | False | False | Untreated | - | 55 | - | - | |
13.17 € | 5 | Available | 8 Days | 10 | 12 | 63 | 1.5 | 45 | False | False | Untreated | - | 66 | - | - | |
0.45 € | 100 | Available | 5 Days | 10 | 8 | 12 | 1.5 | 7 | False | False | Untreated | - | 15 | - | Black | |
0.55 € | 100 | Available | 8 Days | 10 | 8 | 16 | 1.5 | 10 | False | False | Untreated | - | 19 | - | Black | |
0.75 € | 100 | Available | 8 Days | 10 | 9 | 20 | 1.5 | 13 | False | False | Untreated | - | 25 | - | Black | |
1.23 € | 50 | Available | 5 Days | 10 | 10 | 25 | 1.5 | 17 | False | False | Untreated | - | 30 | - | Black | |
2.10 € | 25 | Available |
Same day
Stock | 10 | 10 | 32 | 1.5 | 21 | False | False | Untreated | - | 36 | - | Black | |
4.22 € | 10 | Available | 8 Days | 10 | 10 | 40 | 1.5 | 28 | False | False | Untreated | - | 46 | - | Black | |
9.43 € | 5 | Available | 8 Days | 10 | 12 | 50 | 1.5 | 35 | False | False | Untreated | - | 55 | - | Black | |
13.17 € | 5 | Available | 8 Days | 10 | 12 | 63 | 1.5 | 45 | False | False | Untreated | - | 66 | - | Black | |
0.45 € | 100 | Available |
Same day
Stock | 10 | 8 | 12 | 1.5 | 7 | False | False | Untreated | - | 15 | - | Light grey | |
0.55 € | 100 | Available | 5 Days | 10 | 8 | 16 | 1.5 | 10 | False | False | Untreated | - | 19 | - | Light grey | |
0.75 € | 100 | Available | 8 Days | 10 | 9 | 20 | 1.5 | 13 | False | False | Untreated | - | 25 | - | Light grey | |
1.23 € | 50 | Available | 5 Days | 10 | 10 | 25 | 1.5 | 17 | False | False | Untreated | - | 30 | - | Light grey | |
2.10 € | 25 | Available | 5 Days | 10 | 10 | 32 | 1.5 | 21 | False | False | Untreated | - | 36 | - | Light grey | |
4.22 € | 10 | Available | 5 Days | 10 | 10 | 40 | 1.5 | 28 | False | False | Untreated | - | 46 | - | Light grey | |
9.43 € | 5 | Available | 5 Days | 10 | 12 | 50 | 1.5 | 35 | False | False | Untreated | - | 55 | - | Light grey | |
13.17 € | 5 | Available | 5 Days | 10 | 12 | 63 | 1.5 | 45 | False | False | Untreated | - | 66 | - | Light grey |
Loading...
Material | Plastic | Material quality | Polyamide | Model | Straight |
---|---|---|---|---|---|
Thread type | Metric | Glass-fibre reinforced | False | Halogen free | False |
Degree of protection (IP) | IP68 | Bend radius protection/trumpet flare | False | Explosion-tested version | False |
Configure
Stock
Basic Attributes
Thread length
Nominal thread size metric/PG
Pitch thread
Suitable for cable diameter
Shock resistant
With locknut
Surface treatment
Type of sealing
Wrench width
Operating temperature
Colour
Filter by standard shipping days
Optional Attributes