Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
53017110 |
53017130 |
53017140 |
53017310 |
53017330 |
53017340 |
53111160 |
53111170 |
53111360 |
53111370 |
53111500 |
53111510 |
53111520 |
53111530 |
53111540 |
53111550 |
53111560 |
53111570 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread length | Nominal thread size metric/PG | Suitable for cable diameter | Wrench width | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|
1.78 € | 100 | Available | 5 Days | 10 | 12 | 16 | 6 | 19 | - | ||
2.12 € | 100 | Available | 5 Days | 10 | 13 | 20 | 9 | 24 | - | ||
2.48 € | 50 | Available | 5 Days | 10 | 13 | 25 | 12 | 27 | - | ||
1.78 € | 100 | Available | 5 Days | 10 | 12 | 16 | 6 | 19 | Black | ||
2.12 € | 100 | Available | 5 Days | 10 | 13 | 20 | 9 | 24 | Black | ||
2.22 € | 50 | Available | 5 Days | 10 | 13 | 25 | 12 | 27 | Black | ||
9.97 € | 5 | Available | 5 Days | 10 | 12 | 50 | 29 | 55 | - | ||
13.93 € | 5 | Available | 5 Days | 10 | 12 | 63 | 39 | 66 | - | ||
9.97 € | 5 | Available | 5 Days | 10 | 12 | 50 | 35 | 55 | Black | ||
13.93 € | 5 | Available | 5 Days | 10 | 12 | 63 | 45 | 66 | Black | ||
0.57 € | 100 | Available | 5 Days | 10 | 8 | 12 | 7 | 15 | Light grey | ||
0.68 € | 100 | Available | 5 Days | 10 | 8 | 16 | 10 | 19 | Light grey | ||
0.90 € | 100 | Available | 5 Days | 10 | 9 | 20 | 13 | 25 | Light grey | ||
1.32 € | 50 | Available | 5 Days | 10 | 10 | 25 | 17 | 30 | Light grey | ||
2.50 € | 25 | Available | 5 Days | 10 | 10 | 32 | 21 | 36 | Light grey | ||
5.12 € | 10 | Available | 5 Days | 10 | 10 | 40 | 28 | 46 | Light grey | ||
9.97 € | 5 | Available | 8 Days | 10 | 12 | 50 | 35 | 55 | Light grey | ||
13.93 € | 5 | Available | 5 Days | 10 | 12 | 63 | 45 | 66 | Light grey |
Loading...
Pitch thread | 1.5 | Material | Plastic | Material quality | Polyamide |
---|---|---|---|---|---|
Model | Straight | Thread type | Metric | Glass-fibre reinforced | False |
Shock resistant | False | Halogen free | False | Degree of protection (IP) | IP68 |
Bend radius protection/trumpet flare | False | Explosion-tested version | False | With locknut | False |
Surface treatment | Untreated |
Configure
Basic Attributes
Thread length
Nominal thread size metric/PG
Suitable for cable diameter
Wrench width
Colour
Filter by standard shipping days
Optional Attributes