ST steel cable tunnel

ST steel cable tunnel
  • Volume Discount
Lapp Group offers robust ST cable ducts made of steel which protects cables against mechanical influences.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61717000
61717040
61717070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSWidth Height Material thickness Useful cross section

180.35 €

1 Available 5 Days 1025045540

141.65 €

1 Available 5 Days 1020034430

119.62 €

1 Available 5 Days 1015024420

Loading...

  1. 1

Basic information

Length(m) 1000 Model Without connector Material Steel
Material quality Other Mounting perforation in bottom True

Tech Support