Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
61723350 |
61723380 |
61723390 |
61723400 |
61723410 |
61723420 |
61723430 |
61723440 |
61723460 |
61723470 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Length belt/tape/tie (mm) | Max. bundle diameter | Band width | Minimum holding force | UL approval | |
---|---|---|---|---|---|---|---|---|---|---|
1.60 € | 500 | Available | 49 Days | 10 | 761 | 229 | 6,9 | 530 | False | |
0.37 € | 1000 | Available | 5 Days | 10 | 360 | 102 | 4,8 | 220 | True | |
0.53 € | 500 | Available | 47 Days | 10 | 222 | 50 | 7,6 | 540 | False | |
0.60 € | 500 | Available | 18 Days | 10 | 340 | 90 | 7 | 540 | True | |
0.25 € | 1000 | Available | 47 Days | 10 | 284 | 76 | 3,6 | 130 | True | |
0.12 € | 1000 | Available | 5 Days | 10 | 186 | 45 | 4,8 | 220 | True | |
0.17 € | 1000 | Available | 5 Days | 10 | 208 | 50 | 3,6 | 130 | False | |
0.08 € | 1000 | Available | 5 Days | 10 | 140 | 29 | 3,6 | 130 | True | |
0.12 € | 1000 | Available | 5 Days | 10 | 203 | 50 | 2,4 | 80 | True | |
0.07 € | 1000 | Available | 5 Days | 10 | 92 | 16 | 2,4 | 80 | True |
Loading...
Colour | Other | Operating temperature | 105 | Band closure | Steel nose |
---|---|---|---|---|---|
Halogen free | True | Material | Plastic | Material quality | Polyamide PA |
Model | Internal toothing | Solvable fastener | False | Surface treatment | Untreated |
Text strip | None | UV-stable acc. ASTM D6779 | False |
Configure
Basic Attributes
Length belt/tape/tie(mm)
Max. bundle diameter
Band width
Minimum holding force
UL approval
Filter by standard shipping days
Optional Attributes