UNITRONIC® LiHCH (TP)

UNITRONIC® LiHCH (TP)

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage
· With halogen free LSZH outer sheath to meet special fire protection requirements
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· Compact design enables small outer diameters despite high number of cores
· With conductor cross-sections from 014 mm² for low-frequency data transmission
· The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths
· Core marking according to DIN 47100 colour code for unambiguous identification of the single cores

Application
· Can be used in dry and damp rooms
· For use in control, regulating and measurement circuits
· Especially for environments where electromagnetic compatibility (EMC) is required
· Can be used universally at machine interfaces for many applications for data and signal transmission in the low-frequency range
· For occasional flexing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0038302/100
0038302/1000
0038302/500
0038303/100
0038303/1000
0038303/500
0038304/100
0038304/1000
0038304/500
0038308/100
0038308/1000
0038308/500
0038312/100
0038312/1000
0038312/500
0038316/100
0038316/1000
0038316/500
0038325/100
0038325/1000
0038325/500
0038402/100
0038402/1000
0038402/500
0038403/100
0038403/1000
0038403/500
0038404/100
0038404/1000
0038404/500
0038406/100
0038406/1000
0038406/500
0038408/100
0038408/1000
0038408/500
0038412/100
0038412/1000
0038412/500
0038416/100
0038416/1000
0038416/500
0038602/100
0038602/1000
0038602/500
0038603/100
0038603/1000
0038603/500
0038604/100
0038604/1000
0038604/500
0038606/100
0038606/1000
0038606/500
0038608/100
0038608/1000
0038608/500
0038612/1000
0038612/500
0038616/1000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. of Cores Cable Outer Diameter
(mm)
Outer diameter approx.
(mm)
Length
(m)
Nominal cross section conductor
(mm2)
Number of cores
(Core)

196.99 €

1 Available 5 Days 104 Core (4C)5.0 to 5.95.91000.144

1,969.88 €

1 Available 8 Days 104 Core (4C)5.0 to 5.95.910000.144

984.94 €

1 Available 8 Days 104 Core (4C)5.0 to 5.95.95000.144

254.48 €

1 Available 5 Days 106 Core (6C)6.0 to 6.961000.146

2,544.88 €

1 Available 60 Days 106 Core (6C)6.0 to 6.9610000.146

1,272.45 €

1 Available 5 Days 106 Core (6C)6.0 to 6.965000.146

341.55 €

1 Available 5 Days 108 Core (8C)6.0 to 6.96.41000.148

3,415.57 €

1 Available 5 Days 108 Core (8C)6.0 to 6.96.410000.148

1,707.78 €

1 Available 60 Days 108 Core (8C)6.0 to 6.96.45000.148

501.10 €

1 Available 8 Days 1010 Core (10C) Over8.0 to 8.98.41000.1416

5,010.97 €

1 Available 8 Days 1010 Core (10C) Over8.0 to 8.98.410000.1416

2,505.48 €

1 Available 8 Days 1010 Core (10C) Over8.0 to 8.98.45000.1416

837.05 €

1 Available 5 Days 1010 Core (10C) Over9.0 to 9.99.11000.1424

8,370.48 €

1 Available 60 Days 1010 Core (10C) Over9.0 to 9.99.110000.1424

4,185.26 €

1 Available 5 Days 1010 Core (10C) Over9.0 to 9.99.15000.1424

1,006.75 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More10.41000.1432

10,067.51 €

1 Available 60 Days 1010 Core (10C) Over10.0 or More10.410000.1432

5,033.77 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More10.45000.1432

1,342.09 €

1 Available 8 Days 1010 Core (10C) Over10.0 or More12.71000.1450

13,420.94 €

1 Available 98 Days 1010 Core (10C) Over10.0 or More12.710000.1450

6,710.46 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More12.75000.1450

240.34 €

1 Available 5 Days 104 Core (4C)6.0 to 6.96.51000.254

2,403.40 €

1 Available 8 Days 104 Core (4C)6.0 to 6.96.510000.254

1,201.70 €

1 Available 5 Days 104 Core (4C)6.0 to 6.96.55000.254

308.52 €

1 Available 5 Days 106 Core (6C)7.0 to 7.97.31000.256

3,085.10 €

1 Available 8 Days 106 Core (6C)7.0 to 7.97.310000.256

1,542.55 €

1 Available 5 Days 106 Core (6C)7.0 to 7.97.35000.256

362.91 €

1 Available 5 Days 108 Core (8C)7.0 to 7.97.81000.258

3,629.10 €

1 Available 5 Days 108 Core (8C)7.0 to 7.97.810000.258

1,814.55 €

1 Available 5 Days 108 Core (8C)7.0 to 7.97.85000.258

563.30 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.98.71000.2512

5,633.00 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.98.710000.2512

2,816.50 €

1 Available 5 Days 1010 Core (10C) Over8.0 to 8.98.75000.2512

675.15 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More10.51000.2516

6,751.52 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More10.510000.2516

3,375.75 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More10.55000.2516

933.64 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More11.51000.2524

9,336.28 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More11.510000.2524

4,668.13 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More11.55000.2524

1,246.77 €

1 Available 46 Days 1010 Core (10C) Over10.0 or More12.71000.2532

12,467.69 €

1 Available 46 Days 1010 Core (10C) Over10.0 or More12.710000.2532

6,233.84 €

1 Available 46 Days 1010 Core (10C) Over10.0 or More12.75000.2532

326.90 €

1 Available 5 Days 104 Core (4C)8.0 to 8.98.81000.54

3,268.95 €

1 Available 5 Days 104 Core (4C)8.0 to 8.98.810000.54

1,634.47 €

1 Available 5 Days 104 Core (4C)8.0 to 8.98.85000.54

406.67 €

1 Available 8 Days 106 Core (6C)8.0 to 8.98.91000.56

4,066.66 €

1 Available 60 Days 106 Core (6C)8.0 to 8.98.910000.56

2,033.34 €

1 Available 8 Days 106 Core (6C)8.0 to 8.98.95000.56

439.18 €

1 Available 5 Days 108 Core (8C)9.0 to 9.99.61000.58

4,391.85 €

1 Available 8 Days 108 Core (8C)9.0 to 9.99.610000.58

2,195.93 €

1 Available 5 Days 108 Core (8C)9.0 to 9.99.65000.58

650.08 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More11.31000.512

6,500.75 €

1 Available 60 Days 1010 Core (10C) Over10.0 or More11.310000.512

3,250.38 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More11.35000.512

785.13 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More13.31000.516

7,851.32 €

1 Available 60 Days 1010 Core (10C) Over10.0 or More13.310000.516

3,925.66 €

1 Available 8 Days 1010 Core (10C) Over10.0 or More13.35000.516

12,097.81 €

1 Available 60 Days 1010 Core (10C) Over10.0 or More15.110000.524

6,048.90 €

1 Available 5 Days 1010 Core (10C) Over10.0 or More15.15000.524

20,669.57 €

1 Available 46 Days 1010 Core (10C) Over10.0 or More16.710000.532

Loading...

Basic information

Color Gray Operating temperature, flexible 70 Operating temperature, fix 80
Conductor category Class 5 = flexible Conductor material Cu, bare Core insulation Polyolefin
Core identification Colour Flame retardant In accordance with EN 6033212 Halogen free (acc. EN 50267-2-2) True
Low smoke (acc. EN 61034-2) True Screen over stranding Braiding Screen over stranding element None
Stranding element Pairs Colour outer sheath Grey Material outer sheath Other

Tech Support