Configure
  • Length(m)
  • Nominal cross section conductor(mm2)
  • AWGsize(AWG)
  • Outer diameter approx.(mm)
  • Diameter conductor
  • Operating temperature, fix
  • Operating temperature, flexible
  • Screen over stranding element
  • Braided
  • Est. shipping days
    • All
    • Within 5 working days
    • Within 8 working days
    • Within 83 working days
    • Within 98 working days

UNITRONIC® 300 / UNITRONIC® 300 S

Part number:

Still undefined. 29 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Related

    Length

    (m)

    Nominal cross section conductor

    (mm2)

    AWGsize

    (AWG)

    Number of cores

    (Core)

    Outer diameter approx.

    (mm)

    Diameter conductor

    Operating temperature, fix

    Operating temperature, flexible

    Screen over stranding element

    Braided

    RoHS?Minimum order quantity
    152
    -
    16
    2
    6.7
    -
    105
    105
    None
    No
    10
    1 pieces
    305
    -
    16
    2
    6.7
    -
    105
    105
    None
    No
    10
    1 pieces
    152
    -
    16
    2
    7.6
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    305
    -
    16
    2
    7.6
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    152
    -
    16
    6
    9.9
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    305
    -
    16
    6
    9.9
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    152
    -
    18
    2
    6.1
    -
    105
    105
    None
    No
    10
    1 pieces
    305
    -
    18
    2
    6.1
    -
    105
    105
    None
    No
    10
    1 pieces
    152
    -
    18
    2
    6.8
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    305
    -
    18
    2
    6.8
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    152
    -
    18
    3
    7.3
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    305
    -
    18
    3
    7.3
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    152
    -
    18
    4
    7.9
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    305
    -
    18
    4
    7.9
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    152
    0.52
    20
    2
    6.3
    0.814
    70
    70
    Foil + braiding
    Pairs
    10
    1 pieces
    300
    0.52
    20
    2
    6.3
    0.814
    70
    70
    Foil + braiding
    Pairs
    10
    1 pieces
    305
    0.52
    20
    2
    6.3
    0.814
    70
    70
    Foil + braiding
    Pairs
    10
    1 pieces
    152
    -
    20
    4
    7.3
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    305
    -
    20
    4
    7.3
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    152
    -
    20
    6
    7.5
    -
    80
    70
    None
    No
    10
    1 pieces
    305
    -
    20
    6
    7.5
    -
    80
    70
    None
    No
    10
    1 pieces
    152
    -
    20
    6
    8.4
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    305
    -
    20
    6
    8.4
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    152
    -
    22
    4
    5
    -
    105
    105
    None
    No
    10
    1 pieces
    305
    -
    22
    4
    5
    -
    105
    105
    None
    No
    10
    1 pieces
    152
    -
    22
    6
    6.4
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    305
    -
    22
    6
    6.4
    -
    105
    105
    Foil + braiding
    No
    10
    1 pieces
    152
    -
    22
    10
    7
    -
    105
    105
    None
    No
    10
    1 pieces
    305
    -
    22
    10
    7
    -
    105
    105
    None
    No
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    573.38 €
    ( 682.32 € )
    5 working days
    1,150.53 €
    ( 1,369.13 € )
    5 working days
    1,193.15 €
    ( 1,419.85 € )
    83 working days
    2,394.13 €
    ( 2,849.01 € )
    5 working days
    2,023.50 €
    ( 2,407.97 € )
    5 working days
    4,060.32 €
    ( 4,831.78 € )
    5 working days
    503.44 €
    ( 599.09 € )
    5 working days
    1,010.17 €
    ( 1,202.10 € )
    5 working days
    736.10 €
    ( 875.96 € )
    5 working days
    1,477.04 €
    ( 1,757.68 € )
    8 working days
    875.88 €
    ( 1,042.30 € )
    98 working days
    1,757.53 €
    ( 2,091.46 € )
    5 working days
    1,040.45 €
    ( 1,238.14 € )
    5 working days
    2,087.76 €
    ( 2,484.43 € )
    5 working days
    621.28 €
    ( 739.32 € )
    5 working days
    1,226.21 €
    ( 1,459.19 € )
    5 working days
    1,246.65 €
    ( 1,483.51 € )
    5 working days
    1,021.73 €
    ( 1,215.86 € )
    5 working days
    2,050.16 €
    ( 2,439.69 € )
    5 working days
    1,363.14 €
    ( 1,622.14 € )
    5 working days
    2,735.27 €
    ( 3,254.97 € )
    5 working days
    1,004.69 €
    ( 1,195.58 € )
    98 working days
    2,016.00 €
    ( 2,399.04 € )
    5 working days
    451.78 €
    ( 537.62 € )
    5 working days
    906.53 €
    ( 1,078.77 € )
    5 working days
    1,468.36 €
    ( 1,747.35 € )
    5 working days
    2,946.34 €
    ( 3,506.14 € )
    8 working days
    1,207.43 €
    ( 1,436.84 € )
    5 working days
    2,422.81 €
    ( 2,883.14 € )
    5 working days

    More Information

    Basic information

    Benefits
    · Cost-saving, easy installation due to omission of closed raceways (suitable for open wiring)
    · Wide application range due to multiple certifications

    Application
    · Control and signal cables for internal and external wiring
    · Thanks to the DIRECT BURIAL approval, direct burial of versions with the nominal conductor cross sections 18 AWG and 16 AWG is normatively permitted in the USA
    · For the North American market
    · Torsion resistant up to ±150 °/m for the drip loop of wind turbine generators
    · On the basis of CMG, PLTC or ITC direct laying on cable tray in the USA, in conjunction with -ER (Exposed Run) for unprotected transition sections with a length of not more than 6 ft each